Zurcon® Glyd Ring® P with Elastomer Ring (as set) | PGPA02250-Z66T
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter | 2.25 inch |
Groove Diameter, D1 | 1.712 inch |
Groove Width, L1 | 0.282 inch |
Seal Capabilities | |
---|---|
Min. Temperature | -40 °F |
Max. Temperature | 212 °F |
Speed max. | 3.3 ft/s |
Pressure max. | 7250 psi |
Related Links | |
---|---|
Material Data Sheet N7T40 | Only available for registered members |
Hydraulic Seals - linear inch version (complete catalog) |