Turcon® Stepseal® 2K without O-Ring | PSF000188-T40
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter | 0.188 inch |
Groove Diameter, D1 | 0.381 inch |
Groove Width, L1 | 0.087 inch |
Preferred size | N |
Institute Approvals | |
---|---|
BAM | Yes |
Seal Capabilities | |
---|---|
Speed max. | 50 ft/s |
Pressure max. | 4351 psi |
Related Links | |
---|---|
Material Data Sheet T40 | Only available for registered members |
Hydraulic Seals - linear inch version (complete catalog) |