Turcon® Stepseal® 2K without O-Ring | PSF000188-T29
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter | 0.188 inch |
Groove Diameter, D1 | 0.381 inch |
Groove Width, L1 | 0.087 inch |
Preferred size | N |
Institute Approvals | |
---|---|
API-16C | Yes |
ISO 10423 - F.1.13.5.2. | Yes |
Norsok M-710 | Yes |
Seal Capabilities | |
---|---|
Speed max. | 50 ft/s |
Pressure max. | 10152 psi |
Related Links | |
---|---|
Material Data Sheet T29 | Only available for registered members |
Hydraulic Seals - linear inch version (complete catalog) |