Turcon® Stepseal® 2K without O-Ring | PSF000125-T42
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter | 0.125 inch |
Groove Diameter, D1 | 0.318 inch |
Groove Width, L1 | 0.087 inch |
Preferred size | N |
Institute Approvals | |
---|---|
ISO 10423 - F.1.13.5.2. | Yes |
Norsok M-710 | Yes |
Seal Capabilities | |
---|---|
Speed max. | 50 ft/s |
Pressure max. | 5801 psi |
Related Links | |
---|---|
Material Data Sheet T42 | Only available for registered members |
Hydraulic Seals - linear inch version (complete catalog) |