Turcon® Stepseal® 2K with O-Ring (as set) | PSF000125-T08N
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter | 0.125 inch |
Groove Diameter, D1 | 0.318 inch |
Groove Width, L1 | 0.087 inch |
Preferred size | N |
Seal Capabilities | |
---|---|
Min. Temperature | -22 °F |
Max. Temperature | 212 °F |
Speed max. | 50 ft/s |
Pressure max. | 11603 psi |
Related Links | |
---|---|
Material Data Sheet N7083 | Only available for registered members |
Material Data Sheet T08 | Only available for registered members |
Hydraulic Seals - linear inch version (complete catalog) |