Turcon® Glyd Ring® T with O-Ring (as set) | PT1000563-T40V
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter | 0.563 inch |
Rod Diameter | 14.3 mm |
Groove Diameter, D1 | 0.37 inch |
Groove Diameter, D1 | 9.398 mm |
Groove Width, L1 | 0.087 inch |
Groove Width, L1 | 2.21 mm |
O-Ring | |
---|---|
O-Ring Size | 0.364 x 0.07 inch |
O-Ring Order No. | ORAR00012 |
Seal Capabilities | |
---|---|
Min. Temperature | -14 °F |
Max. Temperature | 392 °F |
Speed max. | 50 ft/s |
Pressure max. | 3625 psi |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 3320 | N |
Related Links | |
---|---|
Material Data Sheet V70GA | Only available for registered members |
Material Data Sheet T40 | Only available for registered members |
Hydraulic Seals - linear inch version (complete catalog) |