Turcon® Glyd Ring® C without O-Ring | PG470B010-T05
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter | 0.375 inch |
Rod Diameter | 9.525 mm |
Groove Diameter, D1 | 0.143 inch |
Groove Diameter, D1 | 5.867 mm |
Groove Width, L1 | 0.079 inch |
Groove Width, L1 | 2.007 mm |
Institute Approvals | |
---|---|
Animal Free | Yes |
API-16C | Yes |
Norsok M-710 | Yes |
O-Ring | |
---|---|
O-Ring Size | 0.208 x 0.07 inch |
O-Ring Order No. | ORAR00009 |
Seal Capabilities | |
---|---|
Speed max. | 50 ft/s |
Pressure max. | 2900 psi |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 3320 | N |
Related Links | |
---|---|
Hydraulic Seals - linear inch version (complete catalog) |