Turcon® Glyd Ring® C with O-Ring (as set) | PG470B006-T05V
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter | 0.25 inch |
Rod Diameter | 6.35 mm |
Groove Diameter, D1 | 0.107 inch |
Groove Diameter, D1 | 2.718 mm |
Groove Width, L1 | 0.079 inch |
Groove Width, L1 | 2.007 mm |
O-Ring | |
---|---|
O-Ring Size | 0.101 x 0.07 inch |
O-Ring Order No. | ORAR00005 |
Seal Capabilities | |
---|---|
Min. Temperature | -14 °F |
Max. Temperature | 392 °F |
Speed max. | 50 ft/s |
Pressure max. | 2900 psi |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 3320 | N |
Related Links | |
---|---|
Material Data Sheet V70GA | Only available for registered members |
Hydraulic Seals - linear inch version (complete catalog) |