Turcon® CST Seal | PK0701000-T29N
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter | 1.0 inch |
Rod Diameter | 25.4 mm |
Groove Diameter, D1 | 0.627 inch |
Groove Diameter, D1 | 15.926 mm |
Groove Width, L1 | 0.424 inch |
Groove Width, L1 | 0.05 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -22 °F |
Max. Temperature | 212 °F |
Speed max. | 1.5 ft/s |
Pressure max. | 7500 psi |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 3320 | N |
Related Links | |
---|---|
Material Data Sheet N7083 | Only available for registered members |
Material Data Sheet T29 | Only available for registered members |
Hydraulic Seals - linear inch version (complete catalog) |