Turcon® AQ-Seal® without O-Ring/Quad-Ring® | PQE210500-T40
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter | 10.5 inch |
Rod Diameter | 266.7 mm |
Groove Diameter, D1 | 9.398 inch |
Groove Diameter, D1 | 238.709 mm |
Groove Width, L1 | 0.374 inch |
Groove Width, L1 | 9.5 mm |
Institute Approvals | |
---|---|
BAM | Yes |
O-Ring | |
---|---|
O-Ring Order No. | ORAR00000 |
X-Ring | |
---|---|
X-Ring Order No. | QRAR00000 |
Seal Capabilities | |
---|---|
Speed max. | 6.5 ft/s |
Pressure max. | 3625 psi |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 3320 | Y |
Related Links | |
---|---|
Material Data Sheet T40 | Only available for registered members |
Hydraulic Seals - linear inch version (complete catalog) |