Turcon® AQ-Seal® with O-Ring/Quad-Ring® (as set) | PQE001500-T10T
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter | 1.5 inch |
Groove Diameter, D1 | 1.067 inch |
Groove Width, L1 | 0.165 inch |
Seal Capabilities | |
---|---|
Min. Temperature | -49 °F |
Max. Temperature | 176 °F |
Speed max. | 6.5 ft/s |
Pressure max. | 5800 psi |
Related Links | |
---|---|
Material Data Sheet N7T40 | Only available for registered members |
Material Data Sheet T10 | Only available for registered members |
Hydraulic Seals - linear inch version (complete catalog) |