Turcon® AQ-Seal® 5 with O-Ring/Quad-Ring® (as set) | PQ4101500-T40T
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter | 1.5 inch |
Rod Diameter | 38.1 mm |
Groove Diameter, D1 | 1.106 inch |
Groove Diameter, D1 | 28.092 mm |
Groove Width, L1 | 0.248 inch |
Groove Width, L1 | 6.3 mm |
O-Ring | |
---|---|
O-Ring Size | 1.049 x 0.103 inch |
O-Ring Order No. | ORAR00121 |
X-Ring | |
---|---|
X-Ring Dash No. | 028 |
X-Ring Order No. | QRAR00028 |
Seal Capabilities | |
---|---|
Min. Temperature | -49 °F |
Max. Temperature | 176 °F |
Speed max. | 10 ft/s |
Pressure max. | 3625 psi |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 3320 | N |
Related Links | |
---|---|
Material Data Sheet N7T40 | Only available for registered members |
Material Data Sheet T40 | Only available for registered members |
Hydraulic Seals - linear inch version (complete catalog) |