O-Rings | OR1000050-J9515
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Inside diameter, d1 | 0.02 inch |
Inside diameter, d1 | 0.5 mm |
Cross section d2 | 0.039 inch |
Cross section d2 | 1.0 mm |
Institute Approvals | |
---|---|
3A ® Sanitary | Yes |
Animal Free | Yes |
Material Declaration of Compliance | Yes |
REG EC 1935/2004 | Yes |
US FDA | Yes |
USP 381 | Yes |
USP 87 | Yes |
USP 88 | Yes |
Quality & Norms | |
---|---|
Reference NO AS 568 A / BS 1806 | No |
Reference No ISO 3601 | No |
Reference No SMS 1586 | No |
Reference No NFT47-501 | No |
Reference No ISO 6149-2 | No |
Reference No BS 4518 | No |
Related Links | |
---|---|
Material Data Sheet J9515 | Only available for registered members |
O-Ring Catalog |