AS 568 Class A | ORAR00003-N7AS
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Inside diameter d1 | 0.056 inch |
Inside diameter Class A tolerance ± | 0.004 inch |
Cross section d2 | 0.060 inch |
Cross section Class A tolerance ± | 0.003 inch |
Dash sizes | 003 |
Quality & Norms | |
---|---|
Reference No AS 568 A | 003 |
Reference No AS 568 A / BS 1806 | Y |
Reference No ISO 3601 | N |
Reference No SMS 1586 | N |
Reference No NFT47-501 | N |
Reference No ISO 6149-2 | N |
Reference No BS 4518 | N |