Dualseal (static) | DUC003000-Z20
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
ASTM AS568 Size | 232 |
Bore Diameter, DN H8 | 3.0 inch |
Radius | .012 inch |
Groove Diameter, D1 g6 | 2.778 inch |
Groove Width, L2 +.010 | .187 inch |
Seal Capabilities | |
---|---|
Min. Temperature | -31 °F |
Max. Temperature | 230 °F |
Static Pressure max. | 7500 psi |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 3320 | N |
Related Links | |
---|---|
Material Data Sheet Z20 | Only available for registered members |
Hydraulic Seals - linear inch version (complete catalog) |