contactusurl/de-de/seals/searchKeine ErgebnisseAnimation is not fully supported in Internet Explorer versionsitem founditems founditem found germanitems found germanvonSucheShowingWeitere Informationen finden?HändlerinVerteilerinOfficial DealerPremium PartnerAdressenAdressenRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
Single-acting seal for rotary, turning and oscillating movements for pistons, rods and shafts in a wide range of machinery. The O-Ring activated L-shaped Turcon® or Zurcon® seal element gives optimized low frictional static and dynamic sealing performance. Offers high wear and chemical resistance depending on seal and O-Ring material. Installed in closed, standard O-Ring grooves.