Turcon® Stepseal® V LM | Hydraulic Piston Seals | Trelleborg

A single-acting O-Ring energized piston seal with hydrostatic pressure relief and Lubrication Management. Lubrication Management reduces friction and improves protection of the hardware and the seals. Turcon® Stepseal® V LM provides balanced sealing efficiency with low friction, no stick-slip, minimal break-out force and high wear resistance. The seal is preferably used together with a Turcon® or Zurcon® piston seal as a secondary element.

Technical Details

  • Reciprocating
  • Oscillating
  • Rotary
  • Helix
  • Static
  • Single acting
  • Double acting