contactusurl/da/seals/searchIngen resultaterAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch& HelpShowingAre you looking for this?DealerDistributorOfficial DealerPremium Partneradresseradresser,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
Inflatable seals are individually designed and manufactured to satisfy exacting customer specifications, with applications including canopy seals for military aircraft. The seals are either bonded in position or designed to be mechanically restrained by the use of retaining plates. Inflatable seals normally include fabric reinforcement and can also be made conductive. An FEA (Finite Element Analysis) service is available to assist in design of this seal type.