contactusurl/da/seals/searchIngen resultaterAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch& HelpShowingAre you looking for this?DealerDistributorOfficial DealerPremium Partneradresseradresser,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
Environmental seals encompass a broad range of products developed to satisfy various customer requirements and include hatch seals. These can be fabric reinforced to meet load and deformation requirements, attached to the assembly by the use of moulded lugs, located into pre-drilled holes. An extensive range of polymers is available for manufacture of environmental seals, allowing them to satisfy most operational conditions. An FEA (Finite Element Analysis) service is available to assist in design of this seal type.