contactusurl/da/seals/searchIngen resultaterAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch& HelpShowingAre you looking for this?DealerDistributorOfficial DealerPremium Partneradresseradresser,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
The Turcon® Excluder® DC is a solid ring with dual scraper lip contact, activated by an O-Ring, providing excellent scraping performance. The primary lip prevents dust and ice from penetrating the system during the in-stroke of the rod, while the secondary lip stops the oil film from leaving the system during the out-stroke.