contactusurl/da/seals/searchIngen resultaterAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch& HelpShowingAre you looking for this?DealerDistributorOfficial DealerPremium Partneradresseradresser,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
A single-acting sealing element comprised of a U-shaped Turcon® ring and metallic energizing finger spring. It offers low friction with no stick-slip, minimized break out force and high wear resistance. Its constrained flange eliminates potential seal rotation and it is resistant to most liquids and chemicals. Unlimited shelf life.