contactusurl/cs-cz/seals/searchŽádné výsledkyAnimation is not fully supported in Internet Explorer versionsitem founditems foundpoložekpoložekzVyhledat & PomocZobrazenoHledáte toto?ProdejceDistributorOfficial DealerPremium Partneradresyadresypoložek,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
Specialized molded parts with small profiles and specific cross sections
can be offered according to ISO 3301-1/M1.
Custom molded parts and static seals are manufactured to close
tolerances in a wide range of engineered materials. These are
developed in conjunction with Trelleborg Sealing Solutions to the
specific requirements of the customer.
Are you looking for this?
Are you looking for this?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs