contactusurl/cs-cz/seals/searchŽádné výsledkyAnimation is not fully supported in Internet Explorer versionsitem founditems foundpoložekpoložekzVyhledat & PomocZobrazenoHledáte toto?ProdejceDistributorOfficial DealerPremium Partneradresyadresypoložek,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
These are dual-purpose components, acting as pressure seals, as well as being barriers for fire containment. Fire seals are elastomeric, with glass or ceramic reinforcement. They are commonly tested to ISO 2685, which dictates that the seals withstand an applied flame of 1100°C for 15 minutes, without failure. Fire seals can also be made in conductive variants for RFI screening.