contactusurl/cs-cz/seals/searchŽádné výsledkyAnimation is not fully supported in Internet Explorer versionsitem founditems foundpoložekpoložekzVyhledat & PomocZobrazenoHledáte toto?ProdejceDistributorOfficial DealerPremium Partneradresyadresypoložek,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
High load bushings are available in Turcite® and HiMod® engineered thermoplastics or Orkot® synthetic composites. The bushings are dimensionally stable, wear resistant and provide excellent performance under dry and boundary lubrication conditions.