contactusurl/cs-cz/seals/searchŽádné výsledkyAnimation is not fully supported in Internet Explorer versionsitem founditems foundpoložekpoložekzVyhledat & PomocZobrazenoHledáte toto?ProdejceDistributorOfficial DealerPremium Partneradresyadresypoložek,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
The Turcon® Stepseal® K, comes closest in satisfying the ideal demands of a dynamic seal. That is, no leakage under all dynamic conditions and completely leaktight when the system is static. In use for several decades, this seal remains a technically outstanding design. The single-acting sealing element is made of high-grade Turcon® materials with superior sliding and wear resistance properties.A full range of sizes are offered to suit all MIL-G-5514F and Trelleborg Sealing Solutions standards using an O-Ring as the energising element.