Lubrication Management from Trelleborg Sealing Solutions is featured in this video. Pioneering the revolution in hydraulic sealing, Trelleborg Sealing Solutions has invested substantial resources into the development of new lubrication management technologies. Watch the film to find out more.
Zurcon® Glyd Ring® D - Reliable Sealing in High-pressure Hydraulic Applications
Zurcon® Glyd Ring® D in Z13 from Trelleborg Sealing Solutions is featured in this video. An innovative seal design from a completely new material for hydraulic sealing applications subject to increasingly higher pressures. Machines, equipment and motors fitted with hydraulic cylinders are becoming more powerful, and that means the hydraulics are subject to higher pressures and temperatures. Trelleborg Sealing Solutions has responded by creating a unique seal in a material specially engineered for it: the Zurcon® Glyd Ring® D.Manufactured from Zurcon® Z13 polyurethane material, the Glyd Ring® D in Zurcon® Z13 offers an excellent combination of wear, extrusion and hydrolysis resistance, giving unrivalled durability.With its innovative profile, Glyd Ring® D is able to operate at high pressure without any risk of blow-by effect.
Rubore® - The world of automotive sealing - Part I: Time is money
Off Highway Hydraulic Cylinder Seals are featured in this video.Trelleborg Sealing Solutions offers a broad range of sealing solutions for off-highway vehicles. A typical application example shown in detail is a sealing configuration for a bucket cylinder. Other off-highway applications include lift cylinders, arm cylinders, chain drives, steering cylinders and wheel hubs.
An innovative hydraulic rod seal with pressure-relief function is featured in this video.Turcon® Stepseal® V is engineered to prevent pressure build-up in even the most difficult of hydraulic sealing arrangements. The seal incorporates a number of unique features. These include a patented hydrostatic pressure-relief system, which provides rapid pressure actuation and pressure balancing under all service conditions.
FDA 3A seal: Turcon® Variseal® Ultra-Clean™ is featured in this video.Turcon® Variseal® Ultra-Clean™ offers the ultimate in cleanliness from a spring-energized seal. Its unique design and superior sealing characteristics make it ideal for hygienic processing systems such as those used for food & beverage, pharmaceutical and semiconductor manufacturing.
High-pressure rotary shaft seal for chemical processing: Turcon® Variseal® PS
High-pressure rotary shaft seals designed for severe service conditions are featured in this video.Specifically developed for chemical processing applications, Variseal® PS gives superior sealing. Compatible with virtually all chemicals, the seal has ultra-low leach out with no outgassing. It is suitable for piston, rod, face, rotary, reciprocating and static situations in medical, semiconductor and specialized chemical processing.
この高機能シールは、ターコン®シールケースが高分子樹脂材料スプリングを包むよう内蔵した形状となっています。 スプリングは高圧時にシステム内の圧力とスプリングの反発力を合わせた力がシールジャケットに伝わるように設計されています。 また低圧時であっても正確にシールジャケットに反発力が伝わるよう開発されています。ターコン®バリシールPSはいかなる金属も使用していない為にSEMI standard F57-0301準拠試験でも金属溶出が極めて少なく、アウトガスを最小限に抑えます。 特にウェットプロセスでの使用に適しています。
Turcon® Roto Glyd Ring® V - Rotary Seal for Demanding Service Conditions
Turcon® Roto Glyd Ring® V from Trelleborg Sealing Solutions is featured in this video. Turcon® Roto Glyd Ring® V is ideal for equipment for which a long service life is required in demanding service conditions.
Turcon® Skirted Piston for Automotive Shock Absorber
The Turcon® Skirted Piston, which plays an important role in automotive shock absorbers is featured in this film. The Skirted Piston, also known as Banded Piston must operate with low friction, high side-load capacity, wear resistance and reliable sealing
Rubore® - The world of automotive sealing - Part II: Less is more
Turcon® Roto L from Trelleborg Sealing Solutions is featured in this video. It is the first ever active seal that seals only when required. This reduces energy consumption and increases seal-life dramatically. In central tire inflation systems for example Turcon® Roto L seals only when the tire is pressurized. Nearly zero friction at no pressure and extremely low friction under pressure load makes tire pressurization on the go a reality. Turcon® Roto L seal from Trelleborg Sealing Solutions saves energy with no friction.
Linear Hydraulic Cylinder Seals are featured in this video.Linear hydraulic seals are used in many applications in machine tools, construction and earth moving equipment, backhoes, agricultural vehicles, forestry machinery, aircraft and wind power components. Turcon® Stepseal® V and Zurcon® DA24 Venting Version, both of which have a pressure-relief function, are featured in the film.
High speed rotary shaft seals: Turcon® Varilip® PDR is featured in this video.Turcon® Varilip® PDR is the optimum solution for high-speed rotating applications. With low friction and stick-slip-free running, the seal reduces temperature generation, permits higher peripheral speeds and lowers power consumption.
Dichtungslösungen für Hochgeschwindigkeits-Rotationsanwendungen.
Seals for high pressure cylinders: Zurcon® Buffer Seal
Hydraulic rod seals capable of operation in high pressure cylinders are featured in this video.Zurcon® Buffer Seal protects systems from pressure peaks in hydraulic sealing applications. This makes it an optimum solution for heavy-duty mobile and industrial hydraulic applications. With proven performance under high pressure for extended periods, the seal has a long service life, minimizing maintenance and downtime.
Cassette Seal CSL 1500 - Advanced solution to maximize performance
Cassette Seal CSL 1500 from Trelleborg Sealing Solutions is featured in this video. It is an advanced solution to maximize performance in off-highway, agricultural & construction applications.
Pushing the Limits – Seals from Trelleborg Sealing Solutions
A range of innovative products from Trelleborg Sealing Solutions are changing the way automotive engineers approach sealing challenges. The unique Turcon® Roto L and Rubore® seals rethink sealing concepts, while Turcon® M12, FKM and XLT materials enhance key performance characteristics.
Rubore® - The world of automotive sealing - Part III: Soft seals
Turcon® M12 ist ein ein neuer Dichtungswerkstoff aus PTFE für allerhöchste Anforderungen im Hydraulikbereich. Der speziell entwickelte Hightech-Werkstoff macht die Dichtungen in einem großen Temperatur-, Druck- und Geschwindigkeitsbereich vielfältig einsetzbar.
Turcon® M12 - the new material from Trelleborg Sealing Solutions is featured in this video.Turcon® M12 from Trelleborg Sealing Solutions is a polytetrafluoroethylene (PTFE) based sealing material whose performance is unrivaled in key hydraulic sealing characteristics, such as friction, wear and high pressure operation.
Rotary shaft seals and Oil Seals are featured in this video.Trelleborg Sealing Solutions offers a broad range of rotary sealing solutions including radial oil seal or radial shaft seals for high speed applications, Turcon® Varilip® PDR. These keep oil and grease in the system and prevent ingress of dust and dirt. Rotary sealing solutions are used in virtually all market segments.
Hydraulic U-Cup rod seal: Zurcon® U-Cup RU9 is featured in this video.With exceptional hydraulic sealing characteristics, the Zurcon® U-Cup RU9 provides the best life insurance for your machinery. The optimum solution for mobile and industrial hydraulic applications, the seal has a high sealing effect. Typical applications include earth moving machinery, agricultural equipment, and construction machinery.
Wiper seal with pressure-relief function: Zurcon® Scraper DA24
An innovative hydraulic venting wiper seal is featured in this video.Zurcon® Scraper DA24 is a double-acting scraper made of Trelleborg Sealing Solutions proprietary polyurethane. The Venting Version is a unique seal that incorporates pressure-relief through axial holes to prevent system failure. The seal gives excellent scraping performance and superior protection against ingress of external media.
Seals for the mining industry from Trelleborg Sealing Solutions are featured in this video. Trelleborg Sealing Solutions provides superior sealing solutions throughout the mining process, right from extraction to delivery.Decades of experience working with leading suppliers of mining components lead to seals that ensure efficient long term operation in equipment for harsh mining environments.
Seals and gaskets for food, beverage and pharmaceutical industries are featured in this video.Seals and sanitary gaskets shown are all fully FDA compliant and resistant to a broad variety of products, media and processes, including Cleaning-in Place and Sterilization-in-Place processes. Applications shown include seals for hygienic flange connectors, valves, filling equipment, distributors, feed pumps, rotary slide valves, couplings, condensator pistons, steam barriers, dispensing equipment and many more. Further products for the food and beverage industries include silicone tubing and hose.
Engineered Seals that are used in Bicycles are featured in this video.Trelleborg Sealing Solutions offers a broad range of sealing solutions for the bicycle industry and are leading suppliers to the majority of major cycle manufacturers. The film shows application examples including rear shock absorbers, front fork of the bike, seat post, bicycle brake lever, disc brakes, wheel hub system and pedals.
Seals for aircraft and jet engines from Trelleborg Sealing Solutions are featured in this video. Decades of experience working with leading suppliers of aerospace components lead to seals that improve performance and safety in challenging applications, such as jet engines. A range of products contribute to overall efficiency, reduce fuel consumption and help aircraft manufacturers achieve environmental goals.
The film features seals for FPSOs, oil & drilling rigs and oil & gas subsea equipment.Trelleborg Sealing Solutions offers a broad range of sealing solutions for the oil & gas industry with specialized engineered solutions for a multitude of applications. This film features solutions for the swivel stack in detail and shows key sealing and bearing elements for an FPSO’s turret, a rig’s top drive unit, iron roughneck and production tensioner system along with solutions for Downhole tools, rotary steerable tools, subsea valves, connectors and ROVs.
Trelleborg Sealing Solutions bietet Dichtungslösungen für Windkraftanlagen in Pitchzylindern, Impulsgebern, Hauptbremsen, Druckspeichern, Getrieben, Verriegelungszylindern, Hauptlagern und Azimutbremsen.
Pitch cylinder, Main Brake and Accumulator Sealing Systems for Wind Power are featured in this video.Trelleborg Sealing Solutions has provided parts for wind turbines since the technology began. We are now the leading seal supplier to the market. Seals from Trelleborg Sealing Solutions provide low friction, long life, zero leakage and easy installation, meeting the key requirement of maximized meantime between maintenance.
Seals engineered for Biofuels are featured in this video.Trelleborg Sealing Solutions has worked with automotive manufacturers since biofuel technology began. This film covers research results on compatibility of typical automotive biofuels with various fuel system sealing compounds. It demonstrates the superior performance of Trelleborg Sealing Solutions materials.
Trelleborg Sealing Solutions entwickelt, produziert und liefert innovative kundenspezifische Lösungen aus Thermoplasten, Silikon und anderen Elastomeren für anspruchsvolle Anwendungen in der Medizin, Biotechnologie und Pharmazie.Mit einem weltweiten Netzwerk in Engineering und Produktion sowie einzigartiger Unterstützung bei der Produktentwicklung vor Ort entwickeln wir mit Ihnen optimale Lösungen für Ihre Anwendungen in Healthcare & Medical sowie Fluid Handling.
Hydraulic Seals designed for Injection Molding Machines are featured in this video.Trelleborg Sealing Solutions supplies a variety of seals for injection molding machines. The film shows an application example in a short stroke clamp cylinder. Our solutions also feature in the lock cylinder, ejector cylinder, mold stroke cylinder and rotating injection unit.
Composite Marine Rudder, Strut and Stern Tube Bearings are featured in this video.Orkot® Marine bearings have a leading position in the shipping and marine industries. Their composite materials have exceptional wear resistance and virtually no swell in water. Orkot® TXM Marine is suitable for running in dry conditions, avoiding the need for lubricant, it is environmentally-friendly.
Installation Instructions for radial oil seals from Trelleborg Sealing Solutions are featured in this video. It explains step-by-step the correct installation of radial oil seals into a rotary application. Further information on how to install seals correctly is included in the Installation Instructions app from Trelleborg Sealing Solutions and in our e-Learning offering.
Installation Instructions for Polyurethane Piston Seals
Installation Instructions for polyurethane piston seals from Trelleborg Sealing Solutions are featured in this video. It explains step-by-step the correct installation of polyurethane seals into the piston of a hydraulic cylinder. Further information on how to install seals correctly is included in the Installation Instructions app from Trelleborg Sealing Solutions and in our e-Learning offering.
ServicePLUS - Mehrwertdienste für die gesamte Lieferkette
Erfahren Sie mehr über ServicePLUS von Trelleborg Sealing Solutions. Hinter ServicePLUS verbergen sich Lösungen, die Sie über die gesamte Lieferkette hinweg unterstützen, angefangen von div. Verpackungsoptionen, über Lieferservices (wie z.B. Kanban) und gedrehten Dichtungen bis hin zur Baugruppenmontage.
ServicePLUS from Trelleborg Sealing Solutions is featured in this Video. It includes solutions for the entire supply chain, from special handling to advanced delivery services to assemblies and machined seals.
Sealing Solutions Configurator is featured in this video.It's a tool developed by Trelleborg Sealing Solutions, that recommends the optimum sealing configuration for your application, in just 4 easy steps.
Trelleborg Sealing Solutions bringt einen revolutionären Sealing Solutions Konfigurator auf den Markt. Vor allem Ingenieure können bei der Spezifikation ihrer Dichtungslösungen unterstützt werden.
Installation Instructions for polyurethane rod seals from Trelleborg Sealing Solutions are featured in this video. It explains step-by-step the correct installation of polyurethane seals into the rod of a hydraulic cylinder. Further information on how to install seals correctly is included in the Installation Instructions app from Trelleborg Sealing Solutions and in our e-Learning offering.
Installation Instructions for PTFE piston seals from Trelleborg Sealing Solutions are featured in this video. It explains step-by-step the correct installation of PTFE seals into the piston of a hydraulic cylinder. Further information on how to install seals correctly is included in the Installation Instructions app from Trelleborg Sealing Solutions and in our e-Learning offering.
Trelleborg Sealing presents their sealing technology e-Learning offering in this video.Access our complete e-Learning offering here: www.tss.trelleborg.com/learningThe aim of the e-learning modules is to answer the questions most commonly asked when facing sealing challenges
Research and development of engineered seals is featured in this video.Trelleborg Sealing Solutions invests heavily in research and development. As experts in sealing solutions we develop customer specific designs to meet the needs of your application. We have over 2,000 proprietary material formulations to our name, developed in laboratories specializing in elastomer, PTFE and thermoplastic compounds.
Installation Instructions for PTFE rod seals from Trelleborg Sealing Solutions are featured in this video. It explains step-by-step the correct installation of PTFE seals into the rod of a hydraulic cylinder. Further information on how to install seals correctly is included in the Installation Instructions app from Trelleborg Sealing Solutions and in our e-Learning offering.
ServicePLUS is a ‘total solution’ program that can simplify the workflow in every part of your value chain; from engineering to manufacturing, procurement to aftermarket. A variety of enhanced services match our customers’ needs at every step of the business process, ultimately reducing total costs and throughput time. The offering ranges from simplified stock replenishment, component assembly, expedite delivery services to digital tools.
Mobile Services and Apps by Trelleborg Sealing Solutions
Trelleborg Sealing Solutions offers an innovative range of tools and services for mobile applications. Download our apps free of charge from the links below or search for 'Trelleborg' on Google Play or the App Store.
Trelleborg Sealing Solutions bietet eine Reihe von innovativen Tools und Services für mobile Anwendungen. Das sind unter anderem die Apps 'Unit and Hardness Converter' (Konverter für Einheiten und Härte) und 'ISO Fits & Tolerances' (ISO Passungen & Toleranzen).
Advanced supply chain capabilities for seals through global Logistics Centers
Engineered Seal Supply Chain Capabilities are featured in this video.This film features our advanced Trelleborg Sealing Solutions central logistics centers in Europe, the Americas and Asia Pacific. Distribution of over 110,000 items per year is direct to customers worldwide. There are 300,000 shipments every year to Europe alone with global benchmarking of on-time-delivery.
The film demonstrates how Trelleborg Sealing Solutions adds value to and improves our customers’ businesses.Positioned as a partner rather than a supplier, Trelleborg Sealing Solutions provides local support to thousands of customers across 50 countries through its international network.In more than 25 manufacturing facilities, eight R&D centers and 54 marketing companies, over 5,500 employees work to deliver the high quality solutions you expect, wherever you are in the world. As a one-stop-shop, we offer one of the broadest portfolios of products and materials on the market, whether standard products or customized solutions. For further information please contact your local Trelleborg Sealing Solutions Marketing Company or visit our website.
Fire proof and fire resistance testing capabilities from Trelleborg Sealing Solutions are featured in this video.
Specific to aircraft component development Trelleborg Sealing Solutions now has the capability to perform fire proof and fire resistance testing on-site at our facility in Northborough, Massachusetts. This addresses the growing need of aircraft component producers to meet varying fire test requirements allowing them to comply with stringent industry and customer standards for vibration and airflow. As the facility is on-site this reduces development time and overall costs to the customer.
World class supplier of O-Rings and molded parts - Trelleborg Sealing Solutions Malta