Zurcon® Wynseal M
A double-acting O-Ring energized piston seal for dynamic applications in a machined version. All diameters up to 2,700 mm / 105 in. Installed in grooves to ISO 7425. High sealing efficiency in tear and abrasion resistant Zurcon® polyurethane. Also available in Turcon® materials.