contactusurl/bg-bg/seals/searchНяма резултатиAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch& HelpShowingAre you looking for this?DealerDistributorOfficial DealerPremium Partnerадресиадреси,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
The Turcon® Wedgpak® consists of a proprietary triangular elastomer sealing element, supported by two Delta shaped Back-up Rings, that prevent the elastomer sealing element from spiralling or rolling under severe working conditions. The small elastomer contact area of the Wedgpak® design, results in a slipper seal type performance, with low static and dynamic friction. At the same time, the elastomer wipes the surface efficiently, providing excellent leakage control. The Wedgpak® Back-up Ring provides support and extrusion protection for the elastomer sealing element. A full range of sizes are offered to suit all MIL-G-5514F and AS4716 grooves. Custom designs available on request.