contactusurl/bg-bg/seals/searchНяма резултатиAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch& HelpShowingAre you looking for this?DealerDistributorOfficial DealerPremium Partnerадресиадреси,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
The Turcon® CX(S) is a single-acting sealing system combining a stepped elastomer energiser with a low friction Turcon® sealing element. Specifically manufactured to tight tolerances, the stepped elastomer energiser achieves controlled interference, exerting a constant and uniform loading on the Turcon® Cap. The small elastomer lip profile affords excellent leakage control under static and low temperature dynamic conditions, while still maintaining low levels of breakout and running friction. Turcon® CX(S) Seals have been used extensively in arduous aircraft applications as Rod seals, where low friction, long service life and minimal leakage are requirements. A full range of sizes are offered to suit all MIL-G-5514F and AS4716 grooves. Custom designs available on request.