O-Overview
Aus Sealing Technology & Engineering Glossary
| 3 4 5 A B C D E F G H I J K L M N O P Q R S T U V W X Y Z |
- O-Ring
- O.D.
- Occlusion
- Occupancy
- OD
- OEM
- Off-Register
- Offset
- Off or Uneven Register
- Ohm
- Oil Coking
- Oil Hydraulics
- Oil in Water Emulsion
- Oil Resistance
- Oil Resistant
- Oil Seal
- Oil Side
- Oil Side Angle
- Oil Swell
- OmniFlex
- Open Cell
- Open Circuit
- Open Steam Cure
- Operating Pressure
- Operating Temperature
- Optimum Cure
- Orange-Peel
- Organic
- Orkot
- Oscillate
- Oscillating
- Oscillating Seal
- Oscillating Shaft
- Oscillatory
- OTC
- OTD
- Out-of-Roundness (OOR)
- Outer Case
- Outgassing
- Outlet Pressure
- Output Flow
- Overall Hydraulic Motor Efficiency
- Override Pressure
- Over Cure
- Oxidation
- Oxidation Fluid Stability
- Oxygen Bomb
- Oxygen Bomb Aging
- Oz
- Ozone
- Ozone Cracking
- Ozone resistance