L-Overview
Aus Sealing Technology & Engineering Glossary
| 3 4 5 A B C D E F G H I J K L M N O P Q R S T U V W X Y Z |
- Labyrinth Seals
- Laminar (Streamline) Flow
- Laminate
- Lamination
- LAN
- Lantern Rings
- Lathe Cut Seals
- Lay
- Lb
- LCA
- LCE
- LCE/LCTE
- LDPE
- Leaching
- Lead-In (Chamfer)
- Leakage
- Leakage Control
- Leakage Rate
- Leak Rate
- Life Expectancy
- Life Test
- LIM
- Line
- Linear Expansion
- Lip-shaft contact
- Lip Clearance
- Lip Diameter
- Lip Length
- Lip Opening Pressure (LOP)
- Lip Packing & Rings
- Lip Seal
- Liquid Specific Gravity
- LNL
- Load
- Loaded Lip Seals
- Loaded U-Cups
- Loading Mandrel
- Locking System
- Logy
- LOI
- Low Film
- Low Temperature Flexibility
- LSR
- LTA
- LTB
- Lubricant
- Lubricator
- Luytex