Standard Air
From Sealing Technology & Engineering Glossary
| 3 4 5 A B C D E F G H I J K L M N O P Q R S T U V W X Y Z |
| Name | Standard Air |
| Definition | Air having a temperature of (20°C), a relative humidity of 36 percent, and under a pressure of 14.70 PSIA. The gas industry usually considers (16°C) as the temperature of standard air. |
| Comments / Questions |