Hub with Pitch Control
From Sealing Technology & Engineering Glossary
| 3 4 5 A B C D E F G H I J K L M N O P Q R S T U V W X Y Z |
| Name | Hub with Pitch Control |
| Definition | In windpower, the hub is a component in which the blades are connected to. Hub with pitch control is a hub that allows for the pitch adjustments of the blades |
| Image | Wind turbine - hub with pitch control |
| Comments / Questions |