A-Overview
From Sealing Technology & Engineering Glossary
| 3 4 5 A B C D E F G H I J K L M N O P Q R S T U V W X Y Z |
- A
- AA
- ABR
- Abrasion
- Abrasion Resistance
- Abrasive
- ABS
- Absolute Humidity
- Absolute Pressure
- Absorption
- Accelerated Aging
- Accelerated Life Test
- Accelerated Service Test
- Acceleration
- Accelerator
- Accumulator
- ACE
- Acetate
- Acid Resistant
- ACM
- Acrylic Adhesive
- ACS (Accrediationde Conformite Sanitaire)
- ACS (American Chemical Society)
- Activator
- Actual Size
- Adapters
- Additive
- Adhere
- Adhesion
- Adhesion Failure
- Adhesive
- ADI
- Adjustable Stroke Cylinder
- ADS
- Adsorption
- AE
- AECN
- AEM
- AEM (Association of Equipment Manufacturers)
- AEM (Ethylene Acrylate Rubber)
- Aeration
- AF
- AFML
- Aftercooler
- After Cure
- After filter
- AFV
- Aggregate
- Aging
- Air
- Air Bleeder
- Air Bomb
- Air Breather
- Air Bubble Erosion
- Air Checks
- Air Checks/ Traps
- Air Conditioner
- Air Curing
- Air in Oil
- Air Line Pressure Regulator
- Air Motor
- Air Side
- Air Side Angle
- Air Valve
- Alcohols
- Aliphatic Hydrocarbons
- Alpha Particles
- Aluminum
- Ambient Temperature
- Amine
- Amoin Number
- Amorphous
- Amorphous Material
- Amplification
- AMR
- AMS
- Analog
- AND Device
- Angular Misalignment
- Aniline Point
- Anneal
- Annealing
- Anodize
- ANSI
- Anti-corrosive Fluid
- Anti-Degradant
- Anti-Extrusion Rings
- Anti-extrusion Ring (Device)
- Anti-vibration Mounts
- Antioxidant
- Antiozonant
- Antirad
- AP
- API American Petroleum Institute.
- Application Engineer
- Apportionment
- AP (Accounts Payable)
- AP (Americas Purchasing)
- AP (Asia Pacific)
- AQL
- Aqueous
- Aqueous Fluid
- AQ Seal
- AR
- Aromatic
- Aromatic Fuel
- Aromatic Hydrocarbons
- ARP
- Artificial Aging
- Artificial Weathering
- AS
- ASAP
- ASME-BPE
- ASN
- Asperities
- ASR
- Assembled Stretch
- Assembly Cone
- Assortment Kits
- ASTM
- AS 568A
- Atm
- Atmospheric Cracking
- Atmospheric Pressure
- Atom
- Atomic Weight
- ATP
- ATR
- AU
- Autoclave
- Automatic Sealing Effect
- Auxiliary Lip
- AVC
- AVS
- Axial
- Axial Clearance
- Axial Dirt Lip
- Axial Motion
- Axial Piston Pump
- Axial Seal
- Axial Squeeze