Zurcon® Dualseal Improves Performance
03/29/2009
Single-seal solution for hydraulic cylinders
Trelleborg Sealing Solutions introduces the Zurcon® Dualseal. It replaces the traditional configuration of an O-Ring and a Back-up Ring for static sealing in hydraulics. A single component, it can easily retrofit existing standard O-Ring grooves and gives the advantage of improved performance in some applications.
The traditional sealing option for hydraulic cylinders in static situations is an O-Ring and Back-up Ring combination. In some applications there may be the risk that during assembly the O-Ring can twist and that the position of the Back-up Ring is not optimal. The combination can also exhibit weaknesses when there is pressure pulsation and potential ingress of dirt. The single-component Zurcon® Dualseal solves these problems. It has a very high resistance to twisting, ensures ease of assembly and has a long service life. In addition, it is extremely resistant to high-pressure extrusion, capable of a radial sealing gap of .008in/0.20mm.
Zurcon® Dualseal one-piece solution easily replaces existing two-piece designs
“Easy retrofitment is the most advantageous attribute of the Zurcon® Dualseal,” says Joe Woods, Fluid Power Segment Manager for Trelleborg Sealing Solutions Americas. “We’re always looking for ways to make our customers’ lives easier. Engineers can easily replace their existing two-piece designs with our one-piece Zurcon® Dualseal solution. This means better performance and less downtime.”
The Zurcon® Dualseal is manufactured in Trelleborg Sealing Solutions standard Zurcon® Z20, a special turquoise 93 Shore A polyurethane. It is suitable for all HL and HLP hydraulic fluids. Ideal applications include: forklifts, industrial hydraulics, injection molding, cartridge valves, mobile hydraulics, machines tools and hydraulic presses.
Advantages of the Zurcon® Dualseal:
- Single component
- High resistance to twisting
- Improved fit within groove
- Easy assembly
- Symmetrical to eliminate assembly errors
- Long service life
- High extrusion resistance
Operating conditions of the Zurcon® Dualseal:
- Pressure: Maximum 7,250psi/50MPa
- Temperature: -31°F to +230°F/-35°C to +110°C
- Preferred sealing gap: Bore H8, Gland g6
Click here to find out more about Zurcon® Dualseal
|