What would you like to do?

Print Close

Bearings and Bushings

Bearings and Bushings

Bearings & Bushings - Synthetic Composites and Engineered Thermoplastics

Trelleborg Sealing Solutions offers composite bearings and thermoplastic bearings for a wide range of applications. Bearings are fitted within an application to allow constrained relative motion between two or more parts. They are mechanical devices that support another part and/or reduce friction.

Check out our Orkot® Marine Bearings website

Polymer bearings, such as our Orkot®, Turcite® and HiMod® products, offer significant advantages over traditional metal bearings. All are dimensionally stable, have excellent wear resistance and outstanding low-friction characteristics, giving them unrivalled performance in dry or with boundary lubrication.

Trelleborg's range of bearing materials includes Turcite® and HiMod® engineered thermoplastic bearings and Orkot® synthetic composite bearings.

Orkot® composite bearings have virtually no swell in seawater, making them ideal for marine and hydropower applications. Their superior elasticity over metal bearings means they can take edge-loading and counter misalignment even under extremely heavy loads.

Orkot® Marine Bearings Marine applications
Reciprocating - active Oscillating - active Rotary - active Helix - active Static - not active Single acting - not active Double acting - not active
Orkot®, Turcite® and HiMod® Bearings General mechanical applications
Reciprocating - active Oscillating - active Rotary - active Helix - active Static - not active Single acting - not active Double acting - not active
Turcite® Bearings General mechanical applications
Reciprocating - active Oscillating - active Rotary - active Helix - active Static - not active Single acting - not active Double acting - not active
Turcite®-B Slydway® General mechanical applications, machine tools
Reciprocating - active Oscillating - active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Login

Catalogs

Orkot® Bearings Engineering manual for industrial applications

Click to open

Orkot® Bearings Engineering manual

(English) PDF 800KB

Orkot® 轴承材料工业应用技术手册

(CN Simplified) PDF 1570KB

Matériaux de Guidage Orkot® Applications Industrielles - Informations techniques

(Français) PDF 828KB

Orkot® Gleitlager - Technisches Handbuch für industrielle Anwendungen

(Deutsch) PDF 720KB

Follow us