E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
Go Grooved Turcon® Plus Seal® II The double-acting Grooved Turcon® Plus Seal® II is a superior slipper seal design
O-Ring Simple in shape, the O-Ring is most commonly used in static sealing applications where simple, cost-effective leak tight performance is required.
Turcon® AQ Seal® 5 The Turcon® AQ Seal® 5 is a double-acting piston seal designed for reciprocating or helical applications
Turcon® CX(D) Seal The Turcon® CX(D) is a double-acting sealing system combining a machined elastomer energiser with a low friction Turcon® sealing element.
Turcon® Double Delta® II The original seal design developed to improve the performance of the O-Ring and Back-up ring
Turcon® Hatseal® II The Turcon® Hatseal® II is one of the original high performance seals developed by Shamban for the aircraft industry.
Turcon® T-Seal T-Seals have been used extensively in arduous aircraft applications where long life and zero leakage are requirements.
Turcon® VL Seal® The Turcon® VL-Seal® has been developed over the last few years as a new generation, unidirectional rod and piston seal.
Turcon® Variseal® M2 The Turcon® Variseal® M2 is a single acting sealing element optimised for medium to high-pressure fluid sealing.
Turcon® Variseal® W The Turcon® Variseal® W is a single acting sealing element optimised for low to medium pressure fluid sealing.
Turcon® Wedgpak® The Turcon® Wedgpak® that prevent the elastomer sealing element from spiralling or rolling under severe working conditions.
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top