E-Catalog
Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.
GoAirframe Seals, Bonded Seals, Custom Moldings and Extrusions, Diaphragms, Environmental Seals, Fire Seals and Inflatable Seals
Bonded Seals The Bonded Seal comprises a metal annulus, square or rectangular in section, to which an elastomeric ring of trapezoidal section is bonded
Custom Mouldings and Extrusions A wide range of custom molded and extruded products can be made in a variety of elastomeric and thermoplastic materials.
Environmental Seals Environmental seals encompass a broad range of products developed to satisfy various customer requirements and include hatch seals.
Fire Seals These are dual-purpose components, acting as pressure seals, as well as being barriers for fire containment.
Inflatable Seals Inflatable seals are individually designed and manufactured to satisfy exacting customer specifications, with applications including canopy seals for military aircraft.
Latest news
21-May-2012 Solutions for Tomorrows Engineering
02-May-2012 New facility in Bangalore, India
11-Apr-2012 "ISO Fits & Tolerances" now for Android
Print Version
To the top