E-Catalog

E-Catalog

Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.

Go
news_1
news_1

Trelleborg Sealing Solutions launches "O-Ring Calculator" app

12.12.2011

Trelleborg Sealing Solutions launches the “O-Ring Calculator” app. The new app calculates O-Ring dimensions and tolerances and recommends sizes and Trelleborg Sealing Solutions part numbers.

O-Ring-app-housing-mm

Easy to use, when a user enters installation specifications into the “O-Ring Calculator” app such as the bore or rod/shaft diameter, the app quickly calculates O-Ring and housing dimensions in both metric and inch. In addition, the app recommends O-Ring sizes according to ISO 3601, so you know exactly which part you need. The app also incorporates an O-Ring quick search facility that allows you to find O-Ring dimensions according to various international standards.

“This is the third app we have launched,” says Wolfgang Heinrich, Project Manager Web and Mobile for Trelleborg Sealing Solutions. “Creating tools that make engineers‘ lives easier is our main goal. We are a company of engineers, and I think this gives us an advantage when we’re creating these tools. We try to produce tools that really add value to an engineer’s work.”

Features at a Glance:

  • O-Ring Housing: After entering the bore or rod/shaft diameter, you will receive an O-Ring recommendation and O-Ring housing calculation according to the recommendations of ISO 3601
  • O-Ring Quick Search: offers the selection of O-Ring nominal sizes according to the following national/international standards: ISO 3601, JIS B 2401 (Japan) SMS 1586 (Sweden)
  • Tolerances: calculation of O-Ring tolerances according to ISO 3601-1 Class B
  • Switch between metric and inch
  • Chemical compatibility check: find out which materials are compatible with the media used in your application
  • Integration of Trelleborg Sealing Solutions films

This new app joins the highly successful “ ISO Fits & Tolerances ” and “ Unit and Hardness Converter ” apps. All three are available in English and German and are free from iTunes or via the Apple App Store on the iPhone and iPod Touch. (Search for ‘Trelleborg O-Ring,‘ ‘Trelleborg ISO‘ or ’Trelleborg Converter.‘)

Link to iTunes

Follow us