Semiconductor
Semiconductor

Semiconductor sealing one-stop-shop

Semiconductor cleanroom inspection

Our range of semiconductor sealing products offers:

  • Operating temperatures from cryogenic up to 850°C / 1562°F
  • Almost universal chemical resistance
  • Excellent stability both thermal and when operating within a vacuum or under pressure
  • Extremely low levels of ionic impurities (anionic and cationic) and TOC (Total Organic Carbon)
  • Minimal particle generation and outgassing even at elevated temperatures
  • Low permeation rates
  • Reduced IR absorption and weight loss
  • Good mechanical performance
  • Low long-term compression set
  • Resistance to dry and wet process chemistry

Explore our seals for different semiconductor environments:

Follow us