E-Catalog

E-Catalog

Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.

Go
oil_refinery_1
oil_refinery_1

Products for the Oil and Gas Industry

Static Seals

O-Rings


O-Rings
Versatile elastomer sealing elements to A568 & ISO 3601-2

Back-up Rings


Back-up Rings
Optimizing O-Ring performance

Bonded Seals


Bonded Seals
For bolted connections

Turcon® Variseal® HF


Turcon® Variseal® HF
Spring-energized face seal

Wills Rings®


Wills Rings®
The original metal O-Rings

FlexiMold®


FlexiMold®
Large diameter O-Rings and other seal profiles

Linear Seals

Turcon® T-Seal


Turcon® T-Seal
With T-shaped elastomer

Turcon® Wedgpak®


Turcon® Wedgpak®
With triangular elastomer

Turcon® Double Delta®


Turcon® Double Delta®
The original slipper seal for existing grooves

Turcon® VL Seal®


Turcon® VL Seal®
Next generation unidirectional rod seal

Turcon® Glyd Ring® and Glyd Ring® T


Turcon® Glyd Ring® and Glyd Ring® T
Simple and reliable double-acting rod or piston seals

Turcon® Captive Glyd Ring®


Turcon® Captive Glyd Ring®
Glyd Ring® with anti-blowout capability

Turcon® AQ-Seal®


Turcon® AQ-Seal®
Offering effective sealing against two different media

Turcon® AQ-Seal® 5


Turcon® AQ-Seal® 5
Heavy duty version of the AQ Seal®

Turcon® Stepseal® 2K


Turcon® Stepseal® 2K
Single-acting Rod or Piston seal

Turcon® V-Stack seal assembly


Turcon® V-Stack seal assembly
High pressure and temperature chevron rings

Turcon® Variseal®


Turcon® Variseal® (PDF, 650 KB)
Spring-energized seal

Turcon® Excluder®


Turcon® Excluder®
Excludes system contamination

Zurcon® Scraper WAE


Zurcon® Scraper WAE
Heavy duty single-acting scraper

Rotary Seals

Turcon® Roto Glyd Ring®


Turcon® Roto Glyd Ring®
Rotary seal for low speed, high pressure applications

Turcon® Roto Variseal®


Turcon® Roto Variseal®
Spring-energized rotary seal

Turcon® Varilip® PDR


Turcon® Varilip® PDR
Mechanically retained sealing element

Other elements used in sealing configurations

Polymer Bearings


Polymer Bearings
Enhance sliding capabilities

Turcite Captive Slydring®


Turcite Captive Slydring®
Captive version of Turcon® Slydring®, anti-Blow-out design

Follow us

Catalog

Oil & Gas Sealing Systems

PDF 3496KB