tetrapak_bottom_forming
tetrapak_bottom_forming

Broad range of compliant materials

Regulations apply to critical processing systems

The pharmaceutical, food and beverage industries as well as the biotech and life science sectors provide a multitude of sealing challenges for critical processes and components. These processes and applications require the sealing materials to be manufactured from a variety of materials compliant to various national and international approvals and standards.

Compliance to all major standards

Materials from Trelleborg Sealing Solutions are available across each compound type, which comply with all major standards including FDA 21 CFR 177.1550 for fluorocarbon plastics, FDA 21 CFR 177.2600 for elastomers, 3-A, USP Class VI, NSF, and Cytotoxicity (USP 87).

Animal Derived Ingredients Free

Animal Derived Ingredients (ADI) can cause the disease BSE and should therefore be avoided in products that may come into contact with products that are intended for human consumption. Sealing material ingredients and process aids can contain ADI. Trelleborg Sealing Solutions has therefore checked the compound portfolio and can now offer a broad selection of ADI free materials.

Follow us