What would you like to do?

Print Close

Research and Development

Research and Development

Wiper Test Rig

Test stand to determine the capability of scrapers to block dust / dirt, that has been applied externally under defined conditions, from infiltrating into a hydraulic system. The foreign particles that have intruded into the system are collected in the plexiglass receptacles which may be seen in the center of the illustration. The oil contained in these receptacles is analyzed / examined for these impurities.

Technical Data


  • Rod Diameter 0 - 50 mm / 0 - 1.968 inch
  • Rod Velocity 0 - 0.5 mm/s / 0 - 0.001 ft/s
  • Test Fluid HLP46 & Arizona Dust
  • Pressure 0 - 5 MPa / 0 - 725 psi
  • Stroke Length 200 mm / 7.874 inch
  • Rod Deflection 0 - 0.5 mm / 0 - 0.0197 inch
  • Oil Temperature +25 to +50 °C / +77 to +122 °F


Measurable


  • Size & Amount of Sand Particles
  • Rod Deflection
  • Pressure

Login

Follow us