Print Close

Manufacturing Capabillties

Manufacturing Capabillties

Trelleborg Sealing Solutions Streamwood (USA)

  • Location: Streamwood, IL, USA
  • Formerly Hydro-Components Research & Development, has been setting the pace in sealing and wear technology for hydraulic and engineered components
  • Founding principles: tight tolerances and superior materials
  • Unique blends of nylons and other engineered plastics fabricated into components designed to take on the toughest hydraulic and structural applications
  • Committed to doing things better

Products


  • Back-up rings
  • Bearings – solid and split
  • Guidelock assemblies
  • Piston assemblies
  • Piston rings
  • Piston seals
  • Rod seal sets
  • Rod wipers
  • Structural components
  • Thrust washers
  • U-cups
  • Vee rings
  • Wear pads
  • Wear rings

Materials


Engineered plastics

Facilities


  • Make research and development our first priority
  • Promote use of nylon and other engineered plastics as most cost-effective solution to reduce friction and improve component life in cylinder applications
  • Customers can choose from engineered materials precisely suited to their specific applications
  • Features offered such as internal lubricants and high temperature grades
  • 1903 material, recognized industry standard for use in hydraulic systems, offers across-the-board improvements in strength, imbeddability and tribological properties
  • 1952 material has long been the cylinder designer’s choice in marginally lubricated applications