Trelleborg Sealing Solutions Rotherham (UK)
- Location: Rotherham, UK
- Original Orkot® business began in 1952 as part of the world renowned Sheffield steel industry
- Current factory was purpose-built in 1998 to manufacture and showcase products
- The 5,000 square meter (53,763 square foot) facility employs 110 people
- manufactures Orkot® fabric-reinforced composites used in the production of wear rings and bearings
Products
- Orkot®
- Orkot® Marine
- Orkot® Hydro
Materials
- C380, C320, C321, C324, C361, C369
- TLMM
- TXMM
Facilities
- Equipment for manufacturing sheets and tubes up to 2 meters diameter (6.5 feet) and 100mm thickness (3.9")
- Modern machine shop employing latest generation of CNC lathes and machining centres with 3, 4 and 5 axes
- Many special-purpose machines for fast and accurate production of flat products
- ISO 14001:2004 environmental certification and OHSAS 18001 approval for Health & Safety management systems
- ISO 9001:2000 quality certification and over 30 specialized marine approvals
- Equipped with a materials testing laboratory able to carry out mechanical tests