Home  
           You are here: Industries / Machine Tools / Selected Products    
Aerospace
Automotive
Chemical & Processing
Food & Pharmaceutical
Machine Tools
 Application Examples
 Selected Products
Marine
Off-Highway
Medical Technology
Oil & Gas
Propulsion Technology
Sanitary & Heating
Semiconductor

Electronic Catalogue - Search for more than 100,000 articles and submit a request for quotation online.




Turcon® Stepseal® 2K
 


Single acting O-ring energised rod seal for dynamic applications. Installed in closed grooves including grooves to ISO 7425. High sealing efficiency, low friction with no stick-slip, minimal break out force and high wear resistance. Optimum sealing characteristics are achieved by installing in a tandem Stepseal® or Rimseal arrangement together with a double acting scraper. Available in Turcon® or Zurcon® materials.


   Application Range

   Reciprocating     
   Technical Drawing        Pictures












   Technical Details
Ø Range Static Pressure Temp Range Velocity
3 - 2600 mm 80 MPa -45°C +200°C 15 m/s
.120˝ – 102˝ 11600psi -50°F +390°F 50ft/s
 
User

 

Password


 
New member registration
Advantages of registration
Forgotten password?
Hydraulic Seals - linear - Rod Seals (English) (PDF 3882K)
Těsnění hydraulických systémů - díl II. Těsnění pístnice (Czech) (GIF unknownK)
Hydraulik Dichtungen - linear - Stangendichtungen (German) (PDF 4117K)
Juntas Hidráulicas - Jundas de vástago (Spanisch) (GIF unknownK)
Turcon® Stepseal®2K rod and piston seal (English) (PDF 1739K)
Turcon® Stepseal®2K Stangen- und Kolbendichtung (German) (PDF 1319K)