Home  
           You are here: Company / Worldwide / America    
UK Facts
Research & Development
Quality Management
Jobs
Global Facts
Worldwide
 Africa
 America
 Asia
 Australia
 Europe
 Middle East

Electronic Catalogue - Search for more than 100,000 articles and submit a request for quotation online.





 USA West

Trelleborg Sealing Solutions West


3904 Del Amo Blvd. Suite 805
Torrance, CA 90503
United States




phone +1 (310) 371-1025
fax +1 (310) 371-4805
email tssusawest@trelleborg.com
homepage Homepage


 USA Southwest

Trelleborg Sealing Solutions Southwest


10801 Hammerly Blvd. Suite 246
Houston, TX 77043
United States




phone +1 (713) 461-3495
fax +1 (713) 461-1677
email tssusasouthwest@trelleborg.com
homepage Homepage


 USA South

Trelleborg Sealing Solutions South


5264-B International Blvd., Suite 300
North Charleston, SC 29418
United States




phone +1 (843) 747-7656
fax +1 (843) 747-7916
email tssusasouth@trelleborg.com
homepage Homepage


 USA Northwest

Trelleborg Sealing Solutions Northwest


10220 SW Greenburg Rd. Suite 571
Portland, OR 97223
United States




phone +1 (503) 595-6565
fax +1 (503) 595-0954
email tssusanorthwest@trelleborg.com
homepage Homepage


 USA Northern California

Trelleborg Sealing Solutions Northern California


7328 N. Remington Ave.
Fresno, CA 93711
United States




phone +1 (559) 449-6070
fax +1 (559) 449-6066
email tssusanorthernca@trelleborg.com
homepage Homepage


 USA Mountain

Trelleborg Sealing Solutions Mountain


2655 W. Midway Blvd. Ste 230
Broomfield, CO 80020
United States




phone +1 (303) 469-1357
fax +1 (303) 469-2362
email tssusamoutain@trelleborg.com
homepage Homepage


 USA Midwest

Trelleborg Sealing Solutions Midwest


1102 N. Main Street
Lombard, IL 60148
United States




phone +1 (630) 268-9915
fax +1 (630) 268-9914
email tssusamidwest@trelleborg.com
homepage Homepage


 USA Great Lakes

Trelleborg Sealing Solutions Great Lakes


3400 E. Coliseum Blvd. Ste. 300
Fort Wayne, IN 46805
United States




phone +1 (260) 482-4050
fax +1 (260) 482-7496
email tssusagreatlakes@trelleborg.com
homepage Homepage


 USA East

Trelleborg Sealing Solutions East


Six Tower Bridge
181 Washington Street, Suite 450
Conshohocken, PA 19428
United States




phone +1 (610) 828-3209
fax +1 (610) 828-3316
email tssusaeast@trelleborg.com
homepage Homepage


 Other Central and South American Countries

Trelleborg Sealing Solutions Mexico SA de CV


Pte. 116 No 4 Segundo Piso
Col. Trabajadores de Hierro
C.P. 02630 Mexico, D.F.




phone +52 55 57 19 50 05
fax +52 55 57 19 00 48
email tssmexico@trelleborg.com
homepage Homepage


 Mexico

Trelleborg Sealing Solutions Mexico SA de CV


Pte. 116 No 4 Segundo Piso
Col. Trabajadores de Hierro
C.P. 02630 Mexico, D.F. fooman


Poniente 146 No 603
Local H1 Bis
Col. Industrial Vallejo
Mexico, DF
CP 02300




phone +52 55 57 19 50 05
fax +52 55 57 19 00 48
email tssmexico@trelleborg.com
homepage Homepage


 Canada

Trelleborg Sealing Solutions Canada Inc.


43 Voyager Court North
Etobicoke, Ontario
CA-M9W 4Y2




phone +1 (416) 213-9444
fax +1 (416) 213-9462
email tsscanada@trelleborg.com
homepage Homepage


 Brazil, Argentina, Paraguay & Uruguay

Trelleborg Sealing Solutions Brazil


Avenida Paulista, 475, 15° andar
13011-908-Bela Vista-São Paulo SP
Brazil




phone +55 (11) 3372-4500
fax +55 (11) 3372-4510
email tssbrazil@trelleborg.com
homepage Homepage

 
 
User

 

Password


 
New member registration
Advantages of registration
Forgotten password?