What would you like to do?

Print Close

Films and Animations

Films and Animations

Orkot® marine bearings

Composite Marine Rudder, Strut and Stern Tube Bearings are featured in this video.


Orkot® Marine bearings have a leading position in the shipping and marine industries. Their composite materials have exceptional wear resistance and virtually no swell in water. Orkot® TXM Marine is suitable for running in dry conditions, avoiding the need for lubricant, it is environmentally-friendly.

This film is also available in High Definition (HD) so you may watch it in full screen mode after setting it to 720p.

Login