Print Close

Pneumatic Seals

Pneumatic Seals

Pneumatic Cushioning Seal

Cushioning seals provide end of stroke damping in pneumatic cylinders, eliminating the need for check valves. These polyurethane, high performance seal elements are user-friendly and provide an automatic centering check valve function and easy, snap-in installation.

Application Range
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active

Technical details

Ø RangeStatic PressureTemp RangeVelocity
6 - 60 mm1.6 MPa-40°C +110°C1 m/s
0.236 in –
2.5 in
232 psi-40°F +230°F3 ft/s
Login

Catalogs

Pneumatic Seals

Click to open

Pneumatic Seals

(English) PDF 960KB

气动密封件

(CN Simplified) PDF 6009KB

Pneumatik Dichtungen

(Deutsch) PDF 1058KB

Uszczelnienia pneumatyczne

(Polish) PDF 2231KB

CAD Downloads

CAD - Servicse

Only for registered members Login New? Register here

Follow us