Print Close

Hydraulic Scrapers / Wipers

Hydraulic Scrapers / Wipers

Hydraulic Scrapers / Wipers for Hydraulic Cylinders

Scrapers or Wipers are installed in the sealing configurations of hydraulic cylinders to scrape dirt, foreign particles, chips or moisture from the piston rods as they retract into the system. A hydraulic wiper or scraper prevents contamination of the hydraulic medium that could damage wear rings, seals and other components.

Trelleborg Sealing Solutions offers a wide range of hydraulic scrapers and wipers in metal, elastomer, Turcon® Polytetrafluoroethylene (PTFE) based material or Zurcon® polyurethane. These include the Turcon® Excluder®, which is the Trelleborg Sealing Solutions proprietary design of double-acting hydraulic scraper.

Specially engineered for hydraulic cylinder applications, Turcon® and Zurcon® materials demonstrate excellent low-friction properties providing exceptional resistance to wear.

Metal Scraper Hydraulics, general purpose
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Scraper DA17 Hydraulics, general purpose
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Scraper DA27 Hydraulics, industrial hydraulics, presses
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Scraper SA Hydraulics, general purpose
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Scraper WRM Hydraulics, general purpose
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Scraper WRM/C, Zurcon® Scraper WRM/PC Agricultural machinery, mobile hydraulics, general hydraulic cylinders
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Turcon® Excluder® 2 Hydraulics, light hydraulics, machine tools
Reciprocating - active Oscillating - not active Rotary - not active Helix - active Static - not active Single acting - not active Double acting - not active
Turcon® Excluder® 5 Hydraulics, medium hydraulics, mobile hydraulics
Reciprocating - active Oscillating - not active Rotary - not active Helix - active Static - not active Single acting - not active Double acting - not active
Turcon® Excluder® F Hydraulics, machine operation, machine tools, medium duty
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Turcon® Excluder® G Hydraulics, machine operation, mobile hydraulics, heavy duty
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Zurcon® Excluder® 500 Hydraulics, general mechanical applications, mobile hydraulics
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Zurcon® Scraper ASW Hydraulics, general purpose
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Zurcon® Scraper DA22 Hydraulics, general purpose, industrial hydraulics, ISO 6195 housing
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Zurcon® Scraper DA24 Hydraulics, mobile hydraulics
Reciprocating - active Oscillating - not active Rotary - not active Helix - active Static - not active Single acting - not active Double acting - not active
Zurcon® Scraper SWP A single acting Zurcon® scraper encased in a steel carrier. Excellent wear resistance and easy installation into open grooves.
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Zurcon® Scraper WNE Agricultural machinery, mobile hydraulics
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Zurcon® Scraper WNV Agricultural machinery, mobile hydraulics, ISO standard cylinders
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Login

Catalogs

Scrapers Metric

Click to open

Scrapers Metric

(English) PDF 2857KB

Stírací kroužky

(Czech) PDF 1012KB

Racleur

(Français) PDF 1331KB

Abstreifer

(Deutsch) PDF 1344KB

スクレーパ

(Japanese) PDF 876KB

Pierścienie zgarniające

(Polish) PDF 2618KB

Rascadores

(Español) PDF 1438KB

Hydraulic Seals Metric

Click to open

Hydraulic Seals (metric, complete catalog)

(English) PDF 16277KB

液压密封件

(CN Simplified) PDF 17065KB

Joints Hydrauliques - Applications linéaires

(Français) PDF 6318KB

Hydraulik Dichtungen - linear - Gesamtkatalog

(Deutsch) PDF 9799KB

Гидравлические уплотнения возвратно

(Russian) PDF 11854KB

Juntas Hidráulicas

(Español) PDF 7435KB

Hydraulic Seals Inch

Click to open

Hydraulic Seals Inch

(English) PDF 6364KB

Follow us